Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - E9001
Part #:E9001
Catalog #:E9001
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 75.0 Hp |
| Output KW: | 56.0 kW | Voltage: | 575 V |
| Speed: | 1785 rpm | Service Factor: | 1.15 |
| Frame: | 365T | Enclosure: | Totally Enclosed Non Ventilated |
| Efficiency: | 94.1 % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 68 A |
| Duty: | Continuous | Insulation Class: | F |
| CSA: | Y |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | 314sf |
| Opp Drive End Bearing: | 212sf | Frame Length: | 14.30 in |
General Specifications
| Weight: | 1,052.00 LB |

