Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - K213
Part #:K213
Catalog #:K213
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 2.0 Hp |
| Output KW: | 1.5 kW | Voltage: | 115/230 V |
| Speed: | 1750 rpm | Service Factor: | 1 |
| Frame: | Y182T | Enclosure: | Totally Enclosed Non Ventilated |
| Efficiency: | 72.5 % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 24.0/12.0 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | 206 |
| Opp Drive End Bearing: | 204 | Frame Length: | 7.50 in |
General Specifications
| UPC: | 786674025838 | Weight: | 72.00 LB |

