Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - K302C
Part #:K302C
Catalog #:K302C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 10.0 Hp |
| Output KW: | 7.5 kW | Voltage: | 230 V |
| Speed: | 1730 rpm | Service Factor: | 1 |
| Frame: | F215TC | Enclosure: | Totally Enclosed Non Ventilated |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 39.0 A | Duty: | Continuous |
| Insulation Class: | F | UL: | Recognized |
| CSA: | Y |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | 310 |
| Opp Drive End Bearing: | 206 | Frame Length: | 9.00 in |

