Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - K320
Part #:K320
Catalog #:K320
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 7.5-10.5 Hp |
| Output KW: | 5.6 kW | Voltage: | 200-230 V |
| Speed: | 3450 rpm | Service Factor: | 1 |
| Frame: | S215TZ | Enclosure: | Drip Proof |
| Efficiency: | 84.4 % | Ambient Temperature: | 50 °C |
| Frequency: | 60 Hz | Current: | 43-38 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Poles: | 2 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | 307sff |
| Opp Drive End Bearing: | 307sff | Frame Length: | 9.00 in |
General Specifications
| UPC: | 786674026095 | Weight: | 125.00 LB |

