Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - M221
Part #:M221
Catalog #:M221
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 3.0 1.3 Hp |
| Voltage: | 200-230 V | Speed: | 1740/1160 rpm |
| Service Factor: | 1.15 | Frame: | S184T |
| Enclosure: | Drip Proof | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 9.0-8.4/4.8-4.8 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | Y |
| Number of Speeds: | 2-2-VT |
Technical Specifications
| Poles: | 4/6 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | 206 |
| Opp Drive End Bearing: | 204 | Frame Length: | 7.75 in |
General Specifications
| UPC: | 786674026347 | Weight: | 71.00 LB |

