Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - M302
Part #:M302
Catalog #:M302
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 5.0 1.25 Hp |
| Voltage: | 460 V | Speed: | 1750/870 rpm |
| Service Factor: | 1.15 | Frame: | S184T |
| Enclosure: | Drip Proof | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 9.1/3.2 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | Y |
| Number of Speeds: | 2-1-VT |
Technical Specifications
| Poles: | 4/ 8 | Rotation: | Counterclockwise |
| Drive End Bearing: | 206sf | Opp Drive End Bearing: | 204sf |
| Frame Length: | 8.00 in |
General Specifications
| UPC: | 786674026378 | Weight: | 71.00 LB |

