Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - M314
Part #:M314
Catalog #:M314
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 5.0 1.2 Hp |
| Voltage: | 460 V | Speed: | 1760/880 rpm |
| Service Factor: | 1.15 | Frame: | S215T |
| Enclosure: | Drip Proof | Efficiency: | 83 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 7.1/3.3 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | Number of Speeds: | 2-2-VT |
Technical Specifications
| Poles: | 4/ 8 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | 307 |
| Opp Drive End Bearing: | 206 | Frame Length: | 9.60 in |
General Specifications
| UPC: | 786674026415 | Weight: | 116.00 LB |

