Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - M317
Part #:M317
Catalog #:M317
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 7.5/3.3 Hp |
| Output KW: | 5.6 kW | Voltage: | 200-230 V |
| Speed: | 1760/1170 rpm | Service Factor: | 1.15 |
| Frame: | Y215T | Enclosure: | Drip Proof |
| Efficiency: | 89 % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 22-19.5/12.3-12.3 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | Y |
| Number of Speeds: | 2-2-VT |
Technical Specifications
| Poles: | 4/6 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | 307 |
| Opp Drive End Bearing: | 206 | Frame Length: | 12.35 in |
General Specifications
| UPC: | 786674026446 | Weight: | 160.00 LB |

