Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - M322
Part #:M322
Catalog #:M322
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 10.0/2.5 Hp |
| Output KW: | 7.5 kW | Voltage: | 200-230 V |
| Speed: | 1745/870 rpm | Service Factor: | 1.15 |
| Frame: | S215T | Enclosure: | Drip Proof |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 27.7-32.4/11.2-11.6 A | Duty: | Continuous |
| Insulation Class: | F | UL: | Recognized |
| CSA: | Y | Number of Speeds: | 2-1-VT |
Technical Specifications
| Poles: | 4/ 8 | Rotation: | Counterclockwise |
| Drive End Bearing: | 208sf | Opp Drive End Bearing: | 206sf |
| Frame Length: | 11.00 in |
General Specifications
| UPC: | 786674026477 | Weight: | 96.00 LB |

