Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - M412
Part #:M412
Catalog #:M412
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 15.0 3.7 Hp |
| Voltage: | 460 V | Speed: | 1750/875 rpm |
| Service Factor: | 1.15 | Frame: | S256T |
| Enclosure: | Drip Proof | Efficiency: | 88.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 19.3/7.8 A | Duty: | Continuous |
| Insulation Class: | F | UL: | Recognized |
| CSA: | Y | Number of Speeds: | 2-1-VT |
Technical Specifications
| Poles: | 4/ 8 | Rotation: | Counterclockwise |
| Drive End Bearing: | 309sf | Opp Drive End Bearing: | 207sf |
| Frame Length: | 13.00 in |
General Specifications
| UPC: | 786674026484 | Weight: | 192.00 LB |

