Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - M421
Part #:M421
Catalog #:M421
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 10.0 4.4 Hp |
| Voltage: | 200-230 V | Speed: | 1775/1175 rpm |
| Service Factor: | 1.15 | Frame: | S256T |
| Enclosure: | Drip Proof | Efficiency: | 91 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 27-24/14.5-13 A | Duty: | Continuous |
| Insulation Class: | F | UL: | Recognized |
| CSA: | Y | Number of Speeds: | 2-2-VT |
Technical Specifications
| Poles: | 4/6 | Rotation: | Reversible Counterclockwise |
| Drive End Bearing: | 309sf | Opp Drive End Bearing: | 207sf |
| Frame Length: | 13.00 in |
General Specifications
| UPC: | 786674026514 | Weight: | 196.00 LB |

