Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - M423
Part #:M423
Catalog #:M423
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 15.0 6.7 Hp |
| Voltage: | 460 V | Speed: | 1775/1175 rpm |
| Service Factor: | 1.15 | Frame: | S256T |
| Enclosure: | Drip Proof | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 18/9.5 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | Y |
| Number of Speeds: | 2-2-VT |
Technical Specifications
| Poles: | 4/6 | Rotation: | Reversible Counterclockwise |
| Drive End Bearing: | 309sf | Opp Drive End Bearing: | 207sf |
| Frame Length: | 13.00 in |
General Specifications
| UPC: | 786674026538 | Weight: | 254.00 LB |

