Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - M441
Part #:M441
Catalog #:M441
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 10.0/4.4 Hp |
| Output KW: | 7.5 kW | Voltage: | 200-230 V |
| Speed: | 1770/1185 rpm | Service Factor: | 1.15 |
| Frame: | 254T | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 30.0-28.0/17.0/17.5 A |
| Duty: | Continuous | Insulation Class: | F |
| CSA: | Y | Number of Speeds: | 1 |
Technical Specifications
| Rotation: | Reversible | Mounting: | Rigid Base |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
General Specifications
| Weight: | 265.00 LB |

