Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - N313
Part #:N313
Catalog #:N313
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 10.0 Hp |
| Output KW: | 7.5 kW | Voltage: | 230/460 V |
| Speed: | 3500 rpm | Service Factor: | 1.15 |
| Frame: | F215TCZ | Enclosure: | Totally Enclosed Non Ventilated |
| Efficiency: | 85.5 % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 25/12.5 A |
| Duty: | Continuous | Insulation Class: | F |
| CSA: | N |
Technical Specifications
| Poles: | 2 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | 310 |
| Opp Drive End Bearing: | 206 | Frame Length: | 9.00 in |
General Specifications
| Weight: | 158.00 LB |

