Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - P235
Part #:P235
Catalog #:P235
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 5.0 Hp |
| Output KW: | 3.7 kW | Voltage: | 230 V |
| Speed: | 3500 rpm | Service Factor: | 1.15 |
| Frame: | L184JP | Enclosure: | Drip Proof |
| Efficiency: | 78.5 % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 26.0 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Poles: | 2 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | 207sff |
| Opp Drive End Bearing: | 204sff | Frame Length: | 7.50 in |
General Specifications
| UPC: | 786674029003 | Weight: | 90.00 LB |

