Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - R232
Part #:R232
Catalog #:R232
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 7.5 Hp |
| Output KW: | 5.6 kW | Voltage: | 208-220/440 V |
| Speed: | 3480 rpm | Service Factor: | 1.15 |
| Frame: | S184TY | Enclosure: | Open Drip Proof |
| Efficiency: | 82 % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 20.6-19.4/9.7 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Poles: | 2 | Rotation: | Reversible |
| Mounting: | Round | Drive End Bearing: | 206szz |
| Opp Drive End Bearing: | 204szz | Frame Length: | 6.50 in |
General Specifications
| UPC: | 786674029515 | Weight: | 98.00 LB |

