Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - R243
Part #:R243
Catalog #:R243
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 7.5 - 10.5 Hp |
| Output KW: | 5.6 kW | Voltage: | 208-230/460 V |
| Speed: | 3500 rpm | Service Factor: | 1 |
| Frame: | M184TZ | Enclosure: | Totally Enclosed Non Ventilated |
| Efficiency: | 84 % | Ambient Temperature: | 50 °C |
| Frequency: | 60 Hz | Current: | 27-25/12.5 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | N |
Technical Specifications
| Poles: | 2 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | 206sff |
| Opp Drive End Bearing: | 206sff | Frame Length: | 9.50 in |
General Specifications
| Weight: | 90.00 LB |

