Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - R281
Part #:R281
Catalog #:R281
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 25.0 Hp |
| Output KW: | 18.7 kW | Voltage: | 230/460 V |
| Speed: | 3415 rpm | Service Factor: | 1 |
| Frame: | Y184TY | Enclosure: | Drip Proof |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 62/31 A | Duty: | 30 Minute |
| Insulation Class: | F | CSA: | Y |
Technical Specifications
| Poles: | 2 | Rotation: | Clockwise |
| Opp Drive End Bearing: | 204s | Frame Length: | 12.25 in |
General Specifications
| UPC: | 786674029768 | Weight: | 115.00 LB |

