Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - R290V1
Part #:R290V1
Catalog #:R290V1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 30.0 Hp |
| Output KW: | 22.4 kW | Voltage: | 200 V |
| Speed: | 3460 rpm | Service Factor: | 1 |
| Frame: | Y184TY | Enclosure: | Drip Proof |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 94 A | Duty: | 30 Minute |
| Insulation Class: | F | CSA: | Y |
Technical Specifications
| Poles: | 2 | Rotation: | Clockwise |
| Frame Length: | 14.75 in |
General Specifications
| UPC: | 786674029782 | Weight: | 149.00 LB |

