Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - R346
Part #:R346
Catalog #:R346
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 20.0 Hp |
| Output KW: | 14.9 kW | Voltage: | 208-220/440 V |
| Speed: | 3520/2900 rpm | Service Factor: | 1.15 |
| Frame: | 254TY | Enclosure: | Drip Proof |
| Efficiency: | 87.5 % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 55-53/26.5 A |
| Duty: | Continuous | Insulation Class: | F |
| CSA: | N |
Technical Specifications
| Poles: | 2 | Rotation: | Reversible |
| Mounting: | Round | Drive End Bearing: | 310 |
| Opp Drive End Bearing: | 207 | Frame Length: | 7.40 in |
General Specifications
| Weight: | 244.00 LB |

