Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - R485
Part #:R485
Catalog #:R485
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 50.0 Hp |
| Output KW: | 37.3 kW | Voltage: | 200 V |
| Speed: | 3475 rpm | Service Factor: | 1 |
| Frame: | S256TY | Enclosure: | Open Drip Proof |
| Thermal Protection: | Automatic | Ambient Temperature: | 80 °C |
| Frequency: | 60 Hz | Current: | 133.0 A |
| Duty: | 30 Minute | Insulation Class: | F |
| CSA: | Y | Number of Speeds: | 1 |
Technical Specifications
| Rotation: | Clockwise Lead End | Mounting: | Rigid Base |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
General Specifications
| Weight: | 237.00 LB |

