Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - T33026E
Part #:T33026E
Catalog #:T33026E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1 Hp |
| Output KW: | 0.75 kW | Voltage: | 200 V |
| Speed: | 1750 rpm | Service Factor: | 1.15 |
| Frame: | 143T | Enclosure: | Drip Proof |
| Efficiency: | 85.5 % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 3.75 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Poles: | 4 | Rotation: | Counterclockwise |
| Drive End Bearing: | 6205zz/C3 | Opp Drive End Bearing: | 6205zz/C3 |
General Specifications
| UPC: | 786674057556 | Weight: | 42.00 LB |

