Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - T35043
Part #:T35043
Catalog #:T35043
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 150.0 Hp |
| Output KW: | 111.9 kW | Voltage: | 230/460 V |
| Speed: | 1780 rpm | Service Factor: | 1.15 |
| Frame: | 444T | Enclosure: | Open Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 95.8 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 343.0/171.5 A | Duty: | Continuous |
| Insulation Class: | F | UL: | Recognized |
| Number of Speeds: | 1 |
Technical Specifications
| Rotation: | Reversible | Mounting: | Rigid Base |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
General Specifications
| UPC: | 786674004208 | Weight: | 1,555.00 LB |

