Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - T352
Part #:T352
Catalog #:T352
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 7.5KW Hp |
| Voltage: | 230/460 V | Speed: | 1760 rpm |
| Frame: | P132M | Enclosure: | Open Drip Proof |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 27.0/13.5 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | Number of Speeds: | 1 |
Technical Specifications
| Rotation: | Reversible | Mounting: | Round |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
General Specifications
| Weight: | 134.00 LB |

