Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - T37039
Part #:T37039
Catalog #:T37039
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 60.0 Hp |
| Output KW: | 44.8 kW | Voltage: | 575 V |
| Speed: | 1775 rpm | Service Factor: | 1.15 |
| Frame: | 364T | Enclosure: | Open Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 95 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 57.0 A | Duty: | Continuous |
| Insulation Class: | F | UL: | Recognized |
| CSA: | Y | Number of Speeds: | 1 |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | 6314 |
| Opp Drive End Bearing: | 6313 |
General Specifications
| Weight: | 761.00 LB |

