Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - TCF81009E
Part #:TCF81009E
Catalog #:TCF81009E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 20 Hp |
| Output KW: | 14.9 kW | Voltage: | 230 / 460 V |
| Speed: | 3510 rpm | Service Factor: | 1.15 |
| Frame: | 256TC | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 91 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 46.0 / 23 A | Duty: | Continuous |
| Insulation Class: | F |
Technical Specifications
| Poles: | 2 |
General Specifications
| UPC: | 786674054937 | Weight: | 332.00 LB |

