Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - TCF81035E
Part #:TCF81035E
Catalog #:TCF81035E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 25 Hp |
| Output KW: | 18.7 kW | Voltage: | 230/460 V |
| Speed: | 1765 rpm | Service Factor: | 1.15 |
| Frame: | 284TC | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 93.6 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Duty: | Continuous | Insulation Class: | F |
Technical Specifications
| Poles: | 4 | Drive End Bearing: | 6310 |
| Opp Drive End Bearing: | 6210 |
General Specifications
| UPC: | 786674055095 | Weight: | 471.00 LB |

