Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - TCF81040E
Part #:TCF81040E
Catalog #:TCF81040E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 75 Hp |
| Output KW: | 56.0 kW | Voltage: | 230/460 V |
| Speed: | 1770 rpm | Service Factor: | 1.15 |
| Frame: | 365TC | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 95.4 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Duty: | Continuous | Insulation Class: | F |
Technical Specifications
| Poles: | 4 | Drive End Bearing: | 6215 |
| Opp Drive End Bearing: | 6312 |
General Specifications
| UPC: | 786674055149 | Weight: | 1,034.00 LB |

