Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - TCF81059E
Part #:TCF81059E
Catalog #:TCF81059E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 20 Hp |
| Output KW: | 14.9 kW | Voltage: | 230 / 460 V |
| Speed: | 1170 rpm | Frame: | 286TC |
| Enclosure: | Totally Enclosed Fan Cooled | Thermal Protection: | No Protection |
| Efficiency: | 91.7 % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 51.0 / 25.5 A |
| Duty: | Continuous | Insulation Class: | F |
Technical Specifications
| Poles: | 6 |
General Specifications
| UPC: | 786674055231 | Weight: | 504.00 LB |

