Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century MODEL-IHP - V308
Part #:V308
Catalog #:V308
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 5.5 Hp |
| Output KW: | 4.1 kW | Voltage: | 230 V |
| Speed: | 1135 rpm | Service Factor: | 1 |
| Frame: | A215T | Enclosure: | Drip Proof |
| Efficiency: | 79.9 % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 28.2 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | No | CSA: | N |
Technical Specifications
| Poles: | 6 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | 307 |
| Opp Drive End Bearing: | 206 | Frame Length: | 9.50 in |
General Specifications
| UPC: | 786674033642 | Weight: | 151.00 LB |

