How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/4 Hp |
| Voltage: | 115/230 V | Speed: | 400-1800 rpm |
| Service Factor: | 1 | Frame: | 42 |
| Enclosure: | Totally Enclosed Air Over | Thermal Protection: | No Protection |
| Ambient Temperature: | 40 °C | Frequency: | 60/50 Hz |
| Current: | 3.5/2.3 A | Duty: | Continuous Air Over |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | CE: | N |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Electronically Commutated Motor | Poles: | 4 |
| Rotation: | Counterclockwise/Clockwise | Mounting: | Resilient Rings |
| Motor Orientation: | Hor | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Flat | Overall Length: | 13.90 in |
| Frame Length: | 4.20 in | Shaft Diameter: | 0.250 in |
| Shaft Extension: | 8.45 in |
General Specifications
| Country of Origin: | China |

