Century MODEL-PFHP-48FR - CBS2102
Part #:CBS2102
Catalog #:CBS2102
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1,1/6 Hp |
| Output KW: | 0.75 kW | Voltage: | 115 V |
| Speed: | 3450/1725 rpm | Service Factor: | 1 |
| Frame: | 56Y | Thermal Protection: | Automatic |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Rotation: | Clockwise Lead End | Mounting: | Rigid Base |
| Drive End Bearing: | Ball | Shaft Extension: | 3/8"THREADED in |
General Specifications
| Weight: | 20.00 LB |

