How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 2.7 MAX Hp |
| Voltage: | 230 V | Speed: | 600-3450 rpm |
| Service Factor: | 1.00 | Frame: | 56C |
| Enclosure: | Totally Enclosed Fan Cooled | Thermal Protection: | Automatic |
| Ambient Temperature: | 50 °C | Frequency: | 60 Hz |
| Current: | 10.5 MAX A | Duty: | Continuous |
| Insulation Class: | F | UL: | Recognized |
| CSA: | N |
Technical Specifications
| Rotation: | Counterclockwise Lead End | Mounting: | Round |
| Drive End Bearing: | Ball | Shaft Extension: | KEYED in |

