How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 2 1/2 Hp |
| Voltage: | 220 V | Speed: | 3450 rpm |
| Service Factor: | 1.0 | Frame: | 48Y |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Duty: | Continuous |
| Insulation Class: | B | UL: | No |
| CSA: | Y |
Technical Specifications
| Rotation: | Clockwise Lead End |

