How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/2 ( .35 KW ) Hp |
| Voltage: | 220 V | Speed: | 3450 rpm |
| Service Factor: | 1.90 | Frame: | 48Y |
| Thermal Protection: | Automatic | Ambient Temperature: | 50 °C |
| Frequency: | 60 Hz | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y |
Technical Specifications
| Rotation: | Counterclockwise Pump End | Mounting: | Round |
| Drive End Bearing: | Ball/Ball | Shaft Extension: | THREADED in |

