Century MODEL-PFHP-48FR - STS1102R
Part #:STS1102R
Catalog #:STS1102R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1,1/6 Hp |
| Output KW: | 0.75 kW | Voltage: | 230 V |
| Speed: | 3450/1725 rpm | Service Factor: | 1.5 |
| Frame: | 56J | Enclosure: | Open Drip Proof |
| Thermal Protection: | Automatic | Ambient Temperature: | 52 °C |
| Frequency: | 60 Hz | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | Number of Speeds: | 2 |
Technical Specifications
| Rotation: | Counterclockwise Pump End | Mounting: | Round |
| Drive End Bearing: | Ball | Shaft Extension: | 7/16-20 THREAD in |
General Specifications
| UPC: | 786674053664 | Weight: | 29.00 LB |

