Century MODEL-PFHP-48FR - TBS1152V1
Part #:TBS1152V1
Catalog #:TBS1152V1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1 1/2,1/6 Hp |
| Voltage: | 115 V | Speed: | 3450/1725 rpm |
| Service Factor: | 1.0 | Frame: | 56Y |
| Thermal Protection: | Automatic | Ambient Temperature: | 50 °C |
| Frequency: | 60 Hz | Duty: | Continuous |
| Insulation Class: | B | UL: | No |
| CSA: | Y |
Technical Specifications
| Mounting: | BASE/T.B. | Drive End Bearing: | Ball |
| Shaft Extension: | 3/8" THD-RH in |
General Specifications
| Weight: | 25.00 LB |

