Century MODEL-PFHP-56FR - 165131PJ
Part #:165131PJ
Catalog #:165131PJ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 3/4 Hp |
| Voltage: | 460 V | Speed: | 1725 rpm |
| Service Factor: | 1.00 | Frame: | MA56Y |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | Thermally Protected |
| Efficiency: | SPEC % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 1.5 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | No | CSA: | Y |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible Counterclockwise |
| Frame Length: | 6.75 in |

