Century MODEL-PFHP-56FR - 193233PJ
Part #:193233PJ
Catalog #:193233PJ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.5 Hp |
| Voltage: | 208-230/115 V | Speed: | 3450 rpm |
| Service Factor: | 1.60 | Frame: | Y56J |
| Enclosure: | Drip Proof | Thermal Protection: | Thermally Protected |
| Ambient Temperature: | 50 °C | Frequency: | 60 Hz |
| Current: | SF 11.0-10.2/20.4 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y |
Technical Specifications
| Poles: | 2 | Rotation: | Clockwise |
| Mounting: | Round | Drive End Bearing: | Ball Brg |
| Frame Length: | 7.75 in | Shaft Extension: | 7/16 THREADS in |
General Specifications
| Weight: | 35.00 LB | Country of Origin: | Mexico |

