Century MODEL-PFHP-56FR - 1933160J
Part #:1933160J
Catalog #:1933160J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | ---- Hp |
| Voltage: | 230 V | Speed: | 3450/1725 rpm |
| Service Factor: | ---- | Frame: | R56Y |
| Enclosure: | Drip Proof | Thermal Protection: | Thermally Protected |
| Ambient Temperature: | 50 °C | Frequency: | 60 Hz |
| Current: | 16.4/4.8 A | Duty: | Continuous |
| Insulation Class: | F | UL: | Recognized |
| CSA: | Y | Number of Speeds: | 2-2-VT |
Technical Specifications
| Poles: | 2/4 | Rotation: | Clockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball Brg |
| Frame Length: | 8.75 in | Shaft Extension: | 3/8 THREADS in |

