Century MODEL-PFHP-56FR - 19450600
Part #:19450600
Catalog #:19450600
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3.0-.38 Hp |
| Voltage: | 220-240 V | Speed: | 2850/1425 rpm |
| Service Factor: | 1.00 | Frame: | R56Y |
| Enclosure: | Drip Proof | Thermal Protection: | Thermally Protected |
| Ambient Temperature: | 50 °C | Frequency: | 50 Hz |
| Current: | 12.8/5.1 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | Number of Speeds: | 2-2-VT |
Technical Specifications
| Poles: | 2/4 | Rotation: | Clockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball Brg |
| Frame Length: | 8.75 in | Shaft Extension: | 3/8 THREADS in |

