Century MODEL-PFHP-56FR - BPA450
Part #:BPA450
Catalog #:BPA450
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.65 Hp |
| Output KW: | 1.2 kW | Voltage: | 208-230/115 V |
| Speed: | 3450 rpm | Service Factor: | 1 |
| Frame: | Y56Y | Enclosure: | Open Drip Proof |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 7.8-7.4/14.8 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Poles: | 2 | Rotation: | Clockwise |
| Mounting: | Round | Drive End Bearing: | Ball Brg |
| Frame Length: | 9.00 in | Shaft Diameter: | 0.600 in |
General Specifications
| Weight: | 34.00 LB |

