How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1/2 Hp |
| Output KW: | 0.37 kW | Voltage: | 208-230/460 V |
| Speed: | 1725 rpm | Service Factor: | 1.5 |
| Frame: | BA56C | Enclosure: | Drip Proof |
| Ambient Temperature: | 50 °C | Frequency: | 60 Hz |
| Current: | 1.8-2.2/1.1 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | Number of Speeds: | 1 |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible Counterclockwise |
| Mounting: | Round | Drive End Bearing: | Ball |
| Frame Length: | 3.88 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 5/8 KEYED in |
General Specifications
| UPC: | 786674022608 | Weight: | 17.00 LB |

