How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 3.0 Hp |
| Output KW: | 2.2 kW | Voltage: | 460/200-230 V |
| Speed: | 1725 rpm | Service Factor: | 1.15 |
| Frame: | R56 | Enclosure: | Open Drip Proof |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 4.4/9.0-8.8 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| Number of Speeds: | 1 |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Shaft Type: | Keyed | Frame Length: | 8.75 in |
| Shaft Diameter: | 0.875 in |
General Specifications
| UPC: | 786674024626 | Weight: | 43.00 LB |

