Century MODEL-PFHP-56FR - STG1302V1A
Part #:STG1302V1A
Catalog #:STG1302V1A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3.0 Hp |
| Output KW: | 2.2 kW | Voltage: | 208-230 V |
| Speed: | 3450 rpm | Service Factor: | 1.15 |
| Frame: | Y56Y | Enclosure: | Drip Proof |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 50 °C |
| Frequency: | 60 Hz | Current: | SF 15.0-13.3 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Poles: | 2 | Rotation: | Clockwise Lead End |
| Drive End Bearing: | Ball Brg | Frame Length: | 9.25 in |
| Shaft Extension: | 1/2 THREADED in |

