How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 6/10 Hp |
| Voltage: | 575 V | Speed: | 1075 rpm |
| Service Factor: | 1.0 | Frame: | 48Y |
| Thermal Protection: | Automatic | Ambient Temperature: | 60 °C |
| Frequency: | 60 Hz | Current: | 1.5 A |
| Duty: | Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Rotation: | Reversible | Mounting: | Round Belly Band |
| Drive End Bearing: | Ball | Shaft Extension: | .5X3.6 FLAT in |
General Specifications
| UPC: | 786674010346 | Weight: | 19.00 LB |
| Country of Origin: | Mexico |

