Century MOTOR ASSY - 1869090J
Part #:1869090J
Catalog #:1869090J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 2.0 Hp |
| Voltage: | 230 V | Speed: | 3450 rpm |
| Service Factor: | 1.10 | Frame: | Y48Y |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 50 °C |
| Frequency: | 60 Hz | Current: | SF 10.0 A |
| Duty: | Continuous | Insulation Class: | B |
Technical Specifications
| Rotation: | Clockwise | Shaft Extension: | 1/2 THREADS in |
General Specifications
| Weight: | 28.00 LB |

