FASCO OBSOLETE 71261141.MOTOR.5.63" DIA..3/4 HP.1 SPD. - D910
Part #:D910
Catalog #:D910
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 3/4 Hp | Voltage: | 100/50 V |
| Speed: | 1750 rpm | Frame: | L56C |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | No Protection |
| Ambient Temperature: | 40 °C | Current: | .73/1.46 A |
| Duty: | Continuous | Insulation Class: | F |
Technical Specifications
| Rotation: | Reversible | Mounting: | Rigid Base |
| Drive End Bearing: | Ball Brg | Frame Length: | 0.00 in |
General Specifications
| UPC: | 818508022772 | Weight: | 45.00 LB |
| Country of Origin: | Mexico |

