LEESON Obsolete, replaced by 191542.00 -..3HP..3600RPM.145TC.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.C-FACE......STAINLESS WASHDOWN........ - G191542.00
Part #:G191542.00
Catalog #:G191542.00
Model #:C145T34WC8A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 3 & 2 Hp |
| Output KW: | 2.2 & 1.5 kW | Voltage: | 208-230/460 & 190/380 V |
| Speed: | 3470 & 2900 rpm | Service Factor: | 1.15 & 1.15 |
| Frame: | 145 C | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 86.5 & 85.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 8-7.2/3.6 & 6/3 A | Power Factor: | 90 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | M |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6205 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Reversible |
| Resistance Main: | 0 Ohms | Mounting: | Round |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Stainless Steel | Shaft Type: | VERIFY |
| Assembly/Box Mounting: | VERIFY |
General Specifications
| UPC: | 691720052877 | Weight: | 49.00 LB |
| Country of Origin: | China |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 27.30 | 758.0 | 21.96 | 485.0 | 2,386 | 18.00 | 82.5 | 3.00 |
| Pull-Up | 38.10 | 1,058.0 | 19.98 | 441.0 | 643 | 20.60 | 67.9 | 3.00 |
| Full Load | 3.60 | 100.0 | 4.53 | 100.0 | 3,479 | 2.55 | 88.9 | 3.00 |
| Locked-Rotor | 41.60 | 1,156.0 | 22.69 | 501.0 | 0 | 20.60 | 62.4 | 3.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % |
| Current (Amps) | 1.20 | 1.50 | 2.10 | 2.80 | 3.60 | 4.08 | 4.40 | 5.40 |
| Rated Output (KW) | 0.10 | 0.67 | 1.27 | 1.90 | 2.55 | 2.95 | 3.24 | 3.97 |
| Efficiency (%) | 0.0 | 83.4 | 87.8 | 88.5 | 87.7 | 87.2 | 86.2 | 83.4 |
| Power Factor (%) | 10.4 | 56.3 | 76.0 | 85.0 | 88.9 | 90.8 | 92.4 | 92.3 |
| Speed (RPM) | 0 | 3,571 | 3,542 | 3,511 | 3,479 | 3,463 | 3,442 | 3,399 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 81.6 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.11 | 2.22 | 3.36 | 4.53 | 5.23 | 5.71 | 6.86 |

