JOINING LEESON
This motor is in the process of transitioning to the LEESON® brand. All part and catalog numbers will remain the same.
LEESON OBSOLETE - USE 071T17FH5508 - 71T17FH5508
Part #:71T17FH5508
Catalog #:71T17FH5508
KEY FEATURES
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.50 & 0.50 Hp |
| Output KW: | 0.37 & 0.37 kW | Voltage: | 230/460 & 200/400 V |
| Speed: | 1695 & 1380 rpm | Service Factor: | 1.15 & 1.15 |
| Frame: | 71 | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 74 & 68 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 1.8/0.9 & 1.8/0.9 A | Power Factor: | 70 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | H |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 55 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 11.84 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Aluminum |
| Shaft Type: | IEC | Overall Length: | 9.44 in |
| Frame Length: | 4.68 in | Shaft Diameter: | 0.555 in |
| Shaft Extension: | 1.18 in | Assembly/Box Mounting: | F3 |
| Inverter Load: | CONSTANT 20:1 |
General Specifications
| Country of Origin: | China |

